igusigus-icon-cart(0)

readycable® resolver cable, suitable for Jetter Cable No. 723, base cable, TPE 6.8 x d

MAT9941812 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, halogen-free TPE mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner Jacket: pressure extruded gusset-filling TPE mixture<br />4. Core insulation: mechanically high-quality TPE mixture<br />5. Conductor: fine stranded wire conductor made of bare copper wires that are particularly resistant to bending<br />6. Strain relief: high tensile strength centre element
igus-icon-lupe
1 of 2
MAT9941812 product image
1. Outer jacket: pressure extruded, halogen-free TPE mixture<br />2. Overall shield: extremely flexible braiding made of tinned copper wires.<br />3. Inner Jacket: pressure extruded gusset-filling TPE mixture<br />4. Core insulation: mechanically high-quality TPE mixture<br />5. Conductor: fine stranded wire conductor made of bare copper wires that are particularly resistant to bending<br />6. Strain relief: high tensile strength centre element
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

John Barker
John Barker

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH