igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur R
- Thread direction: right hand
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut with flange
igus-icon-lieferzeitDST-RFRM-0913DS3.5X1
9
13
18
DS3,5X1
Lead screw nut made of iglidur R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and quiet running behaviour.
Other benefits:

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h