igus-icon-lupe
1 complete set consists of:
- Energy chain with reverse bend radius
- Mounting brackets
- Guide trough
- Separators
- Strain relief
Recommended mounting position: Floor
igus-icon-lieferzeitPACK.PRM200.10.0001
10
200
1 complete set consists of:
Recommended mounting position: Floor
The polymer rotation module PRM is a plastic trough for, for example, smaller measuring and handling machines. The guide is also suitable for camera applications. It requires no sliding contacts and is protected against corrosion. Mounting on the floor is recommended.
Technical data:
Availability:
Why would I rather buy a complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We can assemble the complete energy chain set. All important components are carefully selected and matched to each other - from energy chains and mounting brackets up to guide troughs.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h