My contact person
igus®

Caswell Road

Northampton, NN4 7PW

01604 677240

Complete robotic arms

With robolink® robot arms, monotonous and dangerous processes can be automated easily and inexpensively. For this purpose, igus® offers complete standard joint arms without grippers whereby the robot arms can be configured individually with robolink® Designer and fitted with a gripper from the company SCHUNK or the suction lifter from MM Engineering. With this tool, the movement sequences of the robot can also be simulated in order to obtain a better idea of the application. If needed, Commonplace Robotics GmbH offers an industrial controller that is suitable for robolink® D and, by means of intuitive software, enables programming of the joint arm. As the robolink® components are based on a modular building-block principle, they can be combined with special components, can be purchased individually and can be operated with a self-programmed control unit. robolink® is therefore not only especially versatile but can also be flexibly adapted to changes in the automation process.   
 

Products

Number of products: 10

robolink® RL-DCi - complete module 5 degrees of freedom, with control system
  • Predefined 5-axis kinematics with robolink® D joints and integrated control system
  • 3.5" Touchscreen as control panel for easy control
  • Ultra compact – control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs and 4 outputs on 24 V level, can be increased to 3 modules
  • Reach: 680mm
  • Payload: 500 g
  • Simulate now
robolink® RL-DCi - complete module 4 degrees of freedom, with integrated control system
  • Predefined 4-axis kinematics with robolink® D joints and integrated control system
  • 3.5" Touchscreen as control panel for easy control
  • Ultra compact – control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs and 4 outputs on 24 V level, can be increased to 3 modules
  • Reach: 510mm
  • Payload: 1000 g
  • View in designer
robolink® RL-DC - complete module 4 degrees of freedom, with motor encoder and INI kit
  • Large version
  • 4 Degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 710 mm
  • Payload: 3000 g
  • View in designer
  • Protection class: IP52
robolink® RL-DC - complete module 5 degrees of freedom, with motor encoder and INI kit
  • Small version
  • 5 Degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 680 mm
  • Payload: 500 g
  • View in designer
  • Protection class: IP52
robolink® RL-DC - complete module 5 degrees of freedom, with motor encoder and INI kit
  • Large version
  • 5 Degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 790 mm
  • Payload: 2500 g
  • View in designer
  • Protection class: IP52

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h