Request your drylin E sample motor
Would you like a motor sending as a sample?
We would be happy to send you a short design stepper motor to test out, our part number- MOT-AN-S-060-002-042-L-A-AAAO.
The motor details:
- Installation size: NEMA17/flange dimension 42mm
- Protection class: IP40
- Holding torque: 0.20Nm
- Nominal current: 1.40A
- Motor connection: stranded wires with JST connector