Fully harnessed e-chains® connected in seconds and without tools

… Pluggable-chain …

Connectable e-chain®  
Connected in seconds

Connect harnessed e-chains® in seconds without tools Plug & Work. The new readychain® speed makes connecting harnessed e-chains® easier than ever. Connected in seconds – without any tools. The connector and mounting bracket merge into one for minimal downtimes.

Connected in seconds by hand

Connector and mounting bracket are a single unit

Exchange e-chains® in seconds

Minimised downtime

Secure connection thanks to highly robust connectors

No need for excess cable lengths


Typical applications:control cabinets, automotive, storage and retrieval systems etc.

 
readychain® speed

All-in-One: mounting bracket + connector + strain relief = readychain® speed

 

1 = Various widths possible
2 = “Any” length
due to igus® plastic e-chain®
 
A = Tough opening crossbars
Proven technology of the E4.1 range
 
B = Cable strain relief
directly in the mounting bracket
 
C = Modular inserts
for any common connector type
 
D = Quick release
connected in seconds
 
E = Mechanical protection
due to fibre-reinforced igus® housing
F = Matching extension
for wall mounting included

readychain® speed  
readychain® speed

energy chain with end as readychain® speed + Connector for receiving end = “Plug & Work” energy chain

 

Order no. Internal height Inner width Outer height External width Радиус изгиба
hi Bi ha Ba R
readychain® speed at fixed end
E4.48L.075.xxx.0.SFP 48 75 64 95 075 | 100 | 125 |
150 | 175 | 200 |
250 | 300 | 350
 Request
E4.48L.125.xxx.0.SFP 48 125 64 145  Request
E4.48L.175.xxx.0.SFP 48 175 64 195  Request
readychain® speed at moving end
E4.48L.075.xxx.0.SMN 48 75 64 95 075 | 100 | 125 |
150 | 175 | 200 |
250 | 300 | 350
 Request
E4.48L.125.xxx.0.SMN 48 125 64 145  Request
E4.48L.175.xxx.0.SMN 48 175 64 195  Request
             

Possible options – the choice is yours

Before:

Possible options readychain® speed  

No direct plug-in possible

Excess lengths on both ends

New with readychain® speed:

Possible options readychain® speed  

Direct plug-in at fixed end

Excess length at the moving end


Possible options readychain® speed  

Direct plug-in at the moving end

Excess length at the fixed end

Delivery times  


from stock

More information:

igus® contact Tel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus myCatalog
No minimum order value
800 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and Customer Service Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration