e-spool Upgrade and HD

... Upgrade ... Heavy Duty ...

 

Upgrade:Tensioning device to simply increase or decrease tension using screw. Upgrade:Handles for easy transportUpgrade:Floor plate to increase stiffnessUpgrade:The e-spool system be ordered right-hand or left-hand with the e-chain®New:e-spool – HD version for greater retraction force – e-spool with stronger retraction spring to easily retract e-chain® lengths up to 14 m and/or higher fill weights
 
Typical applications:Telescopic applications, lighting and theater technology, space-saving alternative to zig-zag applications, indoor crane applications

 

A= Variable use: Energy supply works in all directions
B = Cost-effective: twisterband enables rotary movement
C = Variable energy supply: guidance of different media types in one system
D = Space-saving: e-chain® compact when retracted, the paths remain free

NEW: Heavy Duty

SPHD1, SPHD2

 
e-spool - HD version
Ordering number Travel length e-chain® twisterband    
with 1 twisterband [mm]        
 SPHD1.600.4000.03.L.0 4000 1400.80.100.0 TB30.75.22.15.01 Upon request 
 SPHD1.700.7000.03.L.0 7000 1400.80.100.0 TB30.75.22.15.01 Upon request 
 SPHD1.850.14000.03.L.0 14000 1400.80.100.0 TB30.75.22.21.01 Upon request 
 SPHD1.600.4000.03.R.0 4000 1400.80.100.0 TB30.75.22.15.01 Upon request 
 SPHD1.700.7000.03.R.0 7000 1400.80.100.0 TB30.75.22.15.01 Upon request 
 SPHD1.850.14000.03.R.0 14000 1400.80.100.0 TB30.75.22.21.01 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
Order number Travel length e-chain® twisterband    
with 1 twisterband [mm]        
 SPHD2.600.4000.03.L.0 4000 1400.125.100.0 TB30.75.22.15.01 Upon request 
 SPHD2.700.7000.03.L.0 7000 1400.125.100.0 TB30.75.22.15.01 Upon request 
 SPHD2.850.14000.03.L.0 14000 1400.125.100.0 TB30.75.22.21.01 Upon request 
 SPHD2.600.4000.03.R.0 4000 1400.125.100.0 TB30.75.22.15.01 Upon request 
 SPHD2.700.7000.03.R.0 7000 1400.125.100.0 TB30.75.22.15.01 Upon request 
 SPHD2.850.14000.03.R.0 14000 1400.125.100.0 TB30.75.22.21.01 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog
 


Available ex stock

More information:

igus® contact Tel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus myCatalog
No minimum order value
800 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and Customer Service Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration