iglidur® RoHS suited bearing material

We categorized the materials into application groupings in order to simplify the introduction to the world of iglidur® materials and to provide an initial orientation. For all iglidur® materials apply that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

Standard

The regulated substances of the requirements of Directive 2011/65/EU (RoHS 2) are irrelevant to thermoplastic polymer compounds such as our iglidur® materials. The substances contained within our iglidur® materials therefore fulfil the requirements of RoHS. Corresponding iglidur® plain bearings provide more than an alternative to metallic bearings also in this aspect. We will gladly send you explicit confirmations on request. Also with regard of the technical design of the iglidur®plastic plain bearings we are there for you any time for further queries personally besides our online service.

RoHS - plain bearing iglidur® G  

RoHS - plain bearings
iglidur® G

the jack of all trades: the globally best selling RoHS iglidur® plain bearing

iglidur® J  

RoHS - plain bearing
iglidur® J

the fast and slow motion specialist: versatile for long-term operation even with softer shafts

iglidur® M250  

RoHS - plain bearing
iglidur® M250

Heavy and rugged: outstanding vibration dampening

iglidur® W300  

RoHS - plain bearing
iglidur® W300

the long-term operator: extended holding times, even with softer shafts

iglidur® X  

RoHS - plain bearings
iglidur® X

the high tech problem solver: resistant to chemicals and temperatures up to +250 °C

More all-rounder

This group summarizes iglidur® materials that have virtually universal use under normal conditions (temperature, media, etc.). For the next iglidur® materials apply that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

iglidur® K  

RoHS - plain bearings
iglidur® K

Versatile, wear-resistant universal material

iglidur® P  

RoHS - plain bearings iglidur® P

versatile, even in moist environments

iglidur® J4  

RoHS - plain bearings
iglidur® J4

low cost and low wear

iglidur® GLW  

RoHS - plain bearings
iglidur® GLW

pressure resistant low cost material for mass production

iglidur® P210  

RoHS - plain bearings
iglidur® P210

versatile & rugged

endurance run

Of course, each iglidur® plain bearing is optimized for wear, but the materials in this group, such as the standards iglidur® J and iglidur® W300, are characterized by particularly low wear rates, resulting in long service life. For the next iglidur® materials apply that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

iglidur® J260  

RoHS - plain bearings
iglidur® J260

Ideal for plastics shafts

iglidur® J3  

RoHS - plain bearings
iglidur® J3

Runs up to three times longer than iglidur® J

iglidur® J350  

RoHS - plain bearings
iglidur® J350

High wear resistance in rotation

iglidur® L250  

RoHS - plain bearings
iglidur® L250

For very high speed

iglidur® R  

RoHS - plain bearings
iglidur® R

Low cost material, low wear

iglidur® D  

RoHS - plain bearings
iglidur® D

Low cost material with silicone

iglidur® J200  

RoHS - plain bearings
iglidur® J200

Specifically for aluminum shafts

High temperatures till 250°C

Here, you will find high temperature specialists for long-term service temperatures up to 250°C (exception: iglidur® V400 at 200°C). For the next iglidur® materials apply that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

iglidur® V400  

RoHS - plain bearings
iglidur® V400

High resistance to media and temperature

iglidur® X6  

RoHS - plain bearings
iglidur® X6

Runs up to three times longer than RoHS – plain bearing iglidur® X

iglidur® Z  

RoHS - plain bearings
iglidur® Z

wear resistant under high loads and temperatures

iglidur® UW500  

RoHS - plain bearings
iglidur® UW500

For use in hot liquids

High wear resistance, temperature to 200°C

Being almost on a par with the aforementioned group with respect to temperatures, the "iglidur® H family" has proven itself with its high resistance to media and a broad range of uses for wet applications. For the next iglidur® materials apply that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

iglidur® H  

RoHS - plain bearings
iglidur® H

the standard for wet applications

iglidur® H1  

RoHS - plain bearings
iglidur® H1

wear resistant under long-term operating conditions

iglidur® H370  

RoHS - plain bearings
iglidur® H370

lowest possible wear when submerged

iglidur® H2  

RoHS - plain bearings
iglidur® H2

media resistant low cost material

iglidur® C500  

RoHS - plain bearings
iglidur® C500

Up to +250°C, wear-resistant

Food contact

The iglidur® is at home where it should not be lubricated and the highest hygiene is required. Where would this be more true than in the food processing industry? FDA compliant materials for various application conditions For the next iglidur® materials apply that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

iglidur® A180  

RoHS - plain bearings
iglidur® A180

The FDA-compliant all-rounder for the wet area

iglidur® A181  

RoHS - plain bearings iglidur® A181

The food grade material, FDA- and EU 10/2011 EC-compliant

iglidur® A200  

RoHS - plain bearings
iglidur® A200

Vibration dampening, absorbs moisture

iglidur® A350  

RoHS - plain bearings
iglidur® A350

FDA compliant and wear resistant at high temperatures

iglidur® A500  

RoHS - plain bearings
iglidur® A500

FDA compliant high-temperature material

iglidur® A160  

RoHS - plain bearings
iglidur® A160

Chemicals & Food, compliant per EC Directive 10/2011 EG

iglidur® A290  

RoHS - plain bearings
iglidur® A290

The rugged one

iglidur® UW160  

RoHS - plain bearings
iglidur® UW160

KTW compliant

iglidur® T220  

RoHS - plain bearings
iglidur® T220

For the tobacco industry

Special applications

Anyone who has been unable to find a suitable bearing will find what they need here. High loads, electrical conductivity, PTFE and silicone-free, or fast rotations while submerged, an iglidur® material for any application. For the next iglidur® material applies that the ingredients fulfil the requirements of Directive 2011/65/EU (RoHS 2).

iglidur® F  

RoHS - plain bearings
iglidur® F

electrically conducting and pressure resistant

iglidur® F2  

RoHS - plain bearings
iglidur® F2

ESD compatible

iglidur® H4  

RoHS - plain bearings
iglidur® H4

The automotive standard

iglidur® Q  

RoHS - plain bearings
iglidur® Q

Wear resistant at high loads

iglidur® Q2  

RoHS - plain bearings
iglidur® Q2

wear resistant under extreme loads

iglidur® UW  

RoHS - plain bearings
iglidur® UW

for submerged applications with fast rotations

iglidur® N54  

RoHS - plain bearings
iglidur® N54

The biopolymer among the iglidur® materials

iglidur® GV0  

RoHS - plain bearings
iglidur® GV0

iglidur® RoHS polymer plain bearings with UL94 V0 rating

iglidur® J2  

RoHS - plain bearings
iglidur® J2

PFOA-free

iglidur® B  

RoHS - plain bearings
iglidur® B

Extremely high elasticity

iglidur® C  

RoHS - plain bearings
iglidur® C

Free of PTFE and silicon

iglidur® plain bearings are also available in other dimensions. You can find more information here:

More iglidur® products and special models
igus®
Caswell Road
Northampton
NN4 7PW

igus® contact Tel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus myCatalog
No minimum order value
800 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and Customer Service Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration