Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

e-spool® standard and HD options

With the e-spool® standard and HD options, cables are wound up in an energy chain in a space-saving way. Various media can be supplied without interruption by the use of the twisterband. Adjustments and extensions of the filling are also possible at any time afterwards.
  • Flexible energy supply - guidance of different media in one system
  • Flexible use - energy supply in any direction is possible
  • Cost-effective - twisterband enables rotary movement
  • Space-saving - energy chain retracts into a compact unit
  • No tensile strain on the cables
  • Cables can be retrospectively added or changed
  • iF Product Design Award 2013
Configure quickly now
More flexibility:
 
In contrast to for instance in sliding contacts, cables can also be connected throughout for data, compressed air and liquids and above all, be replaced or modified anytime.

Technical data

 
Speed vMax. 1m/s
Acceleration amax. 1m/s²
Lateral speedMax. 1m/s
Lateral accelerationMax. 1 m/s2 (radial) /
0.25m/s2 (axial)
Temperature range0 - 70°C / HD options: 0 - 80°C
Fill weight verticalmax. 1kg/m

e-spool® standard - with energy chain and 1 or 2 twisterbands

Version with one twisterband:

length [mm]:

 

Part no. Length Weight    
  [mm] [kg]    
Usually shipped within 4 weeks SP1.400.4000.01.L.0 4000 13.5 £ 2,236.02 Add to shopping cart
Delivery time on request SPHD1.400.4000.01.L.0 4000 17.2 £ 2,474.48 Add to shopping cart
Delivery time on request SPHD1.400.4000.01.R.0 4000 17.2 £ 2,474.48 Add to shopping cart
Usually shipped within 4 weeks SP1.400.4000.01.R.0 4000 13.5 £ 2,236.02 Add to shopping cart
Usually shipped within 2 working days SP1.600.4000.03.R.0 4000 33 £ 4,000.41 Add to shopping cart
Delivery time on request SP1.700.7000.03.R.0 7000 38 £ 4,249.54 Add to shopping cart
Delivery time on request SP1.850.14000.03.R.0 14000 48 £ 4,936.85 Add to shopping cart
Usually shipped within 4 weeks SP1.600.4000.03.L.0 4000 33 £ 4,000.41 Add to shopping cart
Delivery time on request SP1.700.7000.03.L.0 7000 38 £ 4,249.54 Add to shopping cart
Delivery time on request SP1.850.14000.03.L.0 14000 48 £ 4,936.85 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left

Version with two twisterbands:

length [mm]:

 

Part no. Length Weight
[mm] [kg]
Delivery time on request SP2.600.4000.03.R.0 4000 40 £ 4,662.55 Add to shopping cart
Delivery time on request SP2.700.7000.03.R.0 7000 45 £ 4,933.31 Add to shopping cart
Usually shipped within 4 weeks SP2.850.14000.03.R.0 14000 55 £ 5,799.54 Add to shopping cart
Delivery time on request SP2.600.4000.03.L.0 4000 40 £ 4,662.55 Add to shopping cart
Delivery time on request SP2.700.7000.03.L.0 7000 45 £ 4,933.31 Add to shopping cart
Usually shipped within 4 weeks SP2.850.14000.03.L.0 14000 55 £ 5,799.54 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left


e-spool® HD option - with energy chain and 1 or 2 twisterbands

Version with one twisterband:

length [mm]:

 

Part no. Length Weight
[mm] [kg]
SPHD1.600.4000.03.L.0 4000 52 £ 4,604.51 Add to shopping cart
SPHD1.700.7000.03.L.0 7000 56.5 £ 4,865.13 Add to shopping cart
SPHD1.850.14000.03.L.0 14000 67 £ 5,571.68 Add to shopping cart
SPHD1.600.4000.03.R.0 4000 52 £ 4,604.51 Add to shopping cart
SPHD1.700.7000.03.R.0 7000 56.5 £ 4,865.13 Add to shopping cart
SPHD1.850.14000.03.R.0 14000 67 £ 5,571.68 Add to shopping cart
SPHD1.1200.21000.01.0 21000 52 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left

Version with two twisterbands:

length [mm]:

 

Part no. Length Weight
[mm] [kg]
SPHD2.600.4000.03.L.0 4000 59 £ 5,185.27 Add to shopping cart
SPHD2.700.7000.03.L.0 7000 64 £ 5,465.66 Add to shopping cart
SPHD2.850.14000.03.L.0 14000 74 £ 6,436.10 Add to shopping cart
SPHD2.600.4000.03.R.0 4000 59 £ 5,185.27 Add to shopping cart
SPHD2.700.7000.03.R.0 7000 64 £ 5,465.66 Add to shopping cart
SPHD2.850.14000.03.R.0 14000 74 £ 6,436.10 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left


Filling guidelines for the e-spool

Due to the special mechanical stress in an e-spool, we recommend using our chainflex cables. Additionally, we recommend observing the following filling rules:

1. Cables may only be laid next to each other in the linear chain - never lay several cables on top of each other!
2. With unshielded cables, chainflex cables with TPE outer jacket should be used wherever possible.
3. Shielded cables should come from the chainflex cable family CFROBOT family.
4. The maximum bend radii of the twisterband used must be observed.
5. If possible, use separators to protect cables against overlapping and abrasion. To make the best possible use of the interior space, install the separator in alternate segments.
6. Lay cables according to diameter or insert bend radius - thin small ones inwards and larger ones outwards.
7. Apply strain relief to both ends of the cable. The cable tie knot must not be fitted in the direction of the chain.
8. The cables should be installed in the twisterband with clearance space both outwards and inwards from the rotary axis.

Installation instructions

In the case of a horizontally moving application, a smooth surface must be provided on which the energy chain can travel.

Assembly instructions

e-spool assembly instructions

Documentation - Installation instructions

According to Machinery Directive 2006/42/EC

Real-world examples


Usually shipped within 2 working days
Usually shipped within 4 weeks
Delivery time on request

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH