Energy guidance systems for retractable thrusters

Retractable thrusters are used as the primary propulsion systems or for dynamically positioning working ships such as pipe-layers. While they are being extended and retracted from the ship's hull, some have to be fed with hydraulics or water lines and, above all, with motor cables. To guide cables safely, we have energy chains in our range that are ideally suited to the purpose thanks to their robust plastic material and compact construction. They are resistant to salt water, oil, and UV light and are superior to steel energy chains with respect to weight and corrosion resistance.

In addition to individual energy chains and a large number of cables certified for offshore use, we also offer harnessed energy chains. Completely equipped with cables and connectors, they reduce installation and assembly time.
Our engineering team designs guide troughs and system interfaces for cables and hoses accordingly and include them in the CAD model during planning. They do all this in close cooperation with our customers to finally obtain an energy chain system that is reliable and maintenance-free.

Top products

E4.1 e-chain
  • Robust and up to 70% lighter than steel
  • No dropped objects thanks to special interior separation
  • Modular design
E4.1 e-chain series
chainflex cable and DNV and NEK logos More than 370 certified control, servo, motor, and robot cables and bus, data, encoder, and fibre optic cables
Learn more about certified cables
Harnessed energy supply modules
  • Plug & play solutions for such systems as top drives
  • 95% less harnessing time
  • Reduce assembly time
Harnessed energy chain systems

Successfully in use


Engineering projects & custom solutions


Whether conversion or new installation: we offer customised special solutions for challenging applications worldwide - from the first sketch to commissioning on site.

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH