drylin® ZLW toothed belt axes

 

The drylin® toothed belt axes in the ZLW series are suitable for many different positioning and adjustment tasks. The lubrication-free drylin® W profile guide acts as a linear guide and a toothed belt acts as a drive. The stroke is individually selectable. Thanks to the lightweight design using plastic and aluminium, drylin® ZLW toothed belt axes have a low mass inertia, making them highly efficient. Whether as an individual system or a linear robot, the ZLW series offers the ideal solution in both confined spaces and applications that require a high level of torque support . All drylin® ZLW toothed belt axes can be ordered ready for connection and configured with drylin® E stepper and DC motors.

Typical application areas

Medical and laboratory technology

Handling

Positioning tasks (pick & place)

Camera/sensor adjustment

Machine construction

Special properties

End supports with grooved ball bearing

Lubrication-free linear guide system with polymer plain bearings

Various carriage lengths

Hard-anodised aluminium profile

Polyurethane or neoprene toothed belts

When to use it?

Quick positioning of small loads

Quiet running

Slim structure

Underwater application with UW belt

Cost-effective solution as basic version

Continuous operation

When not to use it?

When high loads need to travel at dynamic forces

When positioning accuracy < 0.1 mm is necessary

Technical data, drive torque, toothed belt axis design
drylin® drive technology configurator  
drylin® drive technology configurator

Find the right solutions easily and quickly.

Technical data - drylin® drive technology  
drylin® ZLW -Technical data

Drive torque and fill weight - drylin® drive technology  
drylin® ZLW - drive torque and fill weight

Toothed belt axis design - drylin® drive technology  
drylin® ZLW - toothed belt axis design

drylin® options for toothed belt axes

ZLW-0630
basic version, standard

Toothed belt axis in the installation size 0630  

ZLW 0630-OD - reverse
basic version, standard

Toothed belt axis in the installation size 0630 reverse  

ZLW 1040
basic version, standard

Toothed belt axis in the installation size 1040  

ZLW 1040-OD - reverse
basic version, standard

Toothed belt axis in the installation size 1040 reverse  

ZLW 1040-EX - with EX-protection

Toothed belt axis in the installation size 1040-EX with EX-protection  

ZAW 1040 cantilever axis version, standard

Cantilever axis in the installation size 1040  

ZLW 1660 standard version

Toothed belt axis in the installation size 1660  

ZLW installation size 1660-OD - reverse

Reverse toothed belt axis in the installation size 1660-OD  

ZLW installation size 1040 specialists

Toothed belt axis in the installation size 1040 specialists  

ZLW wide installation size 1080 standard version

Toothed belt axis in the installation size 1080  

ZLW 0630-P toothed belt axis made of carbon

Toothed belt axis in the installation size 0630-P  

ZLW-20 in aluminium or stainless steel version

Toothed belt axis in the installation size 20  
Accessories:
drylin® ZLW - Mounting  

Fastening possibilities

The drylin® linear axis ZLW can be fastened in many ways.

 

drylin® E motors

Overview drylin® E motors and accessories. Fitting to drylin® linear tables.

ZLW motor flange  

ZLW – NEMA motor flange, standard and customized

The motor flange can be fastened on the extreme shaft end support with four screws.

Also in the range:

drylin® E gantries product range

drylin® gantries - Surface, line, room

drylin® E gantries product range    

igus® contact Tel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus myCatalog
No minimum order value
800 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and Customer Service Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection