Solutions for the offshore, oil and gas industries

Safe, light, saltwater-resistant and maintenance-free - Strong igus® plastics for the offshore, oil and gas industry

They are already in use in many offshore applications and have proved very effective: energy chain systems and plain bearings from igus® withstand the toughest environmental conditions. In wind power plants, on drilling vessels or on oil rigs, they ensure a reliable supply of energy Whether in highly dynamic pipe handling applications or for the energy supply on the cantilever, igus® energy chains offer a safe, light and maintenance-free solution.
Thanks to our engineering team and thanks to DNV/GL- and NEK-certified chainflex® cables, ready-to-connect complete systems can be offered that are specially tailored to meet the needs of the offshore, oil and gas industry.
 
For this reason the largest companies in the oil, gas and offshore industries worldwide put their trust in us.
 
Your benefits:

Suitable for offshore applications and heavy loads

Weight saving o up to 70% compared to steel chains

Cable- and hose-friendly due to plastic interior separation system - No cable/hose damage

100% corrosion-free

Modular and adaptable to the respective application

Easy assembly and maintenance

Cost-effective and economical solutions


 

Use of igus® energy chains in a drilling rig

 

Applications for the offshore, oil and gas industries

Offshore Cantilever Skids  
Cantilever and Drill Floor Skids

Tried and tested offshore - Weight-saving and low-cost heavy-duty energy chain systems

Offshore Cranes  
Offshore Cranes

Angle of rotation up to 900° - Universal filling of hydraulic hoses, motor cables and fibre glass cables

Top drive systems  
Top drive systems

Reduce maintenance - Cable-
friendly and ready-to-connect readychain® complete systems

Pipe Handling Equipment  
Pipe Handling Equipment for Drill Ships

Reduce downtimes - Traverse long distances reliably with high additional loads
 

Retractable Thruster  
Retractable thruster
 

Plug & play - Ready-to-connect readychain® systems from a single source
 

Pipe Laying Euqipment  
Pipe Laying Equipment for Pipelay Vessel

Weight-saving - Corrosion-
resistant energy chains and chainflex® cables tried and tested for offshore applications

FPSO  
Floating Production, Storage & Offloading (FPSO)

Customised - Tailor-made complete systems for long travels and rotary movements

Very suitable products for the offshore industry

Energy supply systems for high loads in harsh environments

Offshore energy chains  
e-chains® designed to guide and protect.

chainflex® cables with DNV/GL and NEK certificate

Offshore chainflex® cables  

Lubrication-free dry-tech® solutions for the offshore industry

Offshore iglidur® bearings  
Improve technology - lubrication-free

Turnkey energy chain systems for rotating movements

Offshore rotation system  
Safe circular movement with RBR systems

The special advantages of igus® maintenance-free polymer products for the offshore industry are:

Corrosion-free, UV-resistant, resistant to salt water

Light and high strength

Maintenance-free and long service life

Resistant to dirt and sludge, chemicals, extreme temperatures

Easy to install

Flexible, modular design

ATEX EX II 2GD solutions available

Sludge-resistant cables according to NEK606

DNV-GL and NEK certification for many chainflex® cables

Engineering projects & custom solutions

Engineering projects  
igus® engineering service

We offer tailored solutions for challenging applications worldwide.

More interesting information

Your contact

Mark Smith 01604 677240 Your requirements?

igus® contact Tel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus myCatalog
No minimum order value
800 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and Customer Service Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection