Bulk handling and mining technology

Robust igus® polymers for bulk material handling and mining

In the area of bulk handling, equipment must function under tough, dirty conditions and continuously work reliably, even in bad weather. igus® offers polymer components for bulk handling which make that possible. These are characterised by their robustness and long service life. These include energy chains, cables and hoses that are used, e.g. in bucket wheel excavators, ship loaders, portal scrapers, wagon tipplers, conveyor belts, lifts, silos and funnels. 

The igus® Project Engineering Team will assist you!
If you need help with the sizing, design, construction, project management, reconstruction, installation and commissioning on site, contact us!
Contact an expert

Suitable products for equipment in bulk handling

e-chain® P4.1

Series P4.1 e-chains
  • Travel lengths of 800 m and more are possible
  • High fill weight of up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Longer service life due to maintenance-free tribo-polymer plain bearings
Find out more

e-chain® 4040RHD/5050RHD

e-chains® series 4040RHD/5050RHD
  • Travel lengths of 1000 m and more are possible
  • Cable loads of up to 50 kg/m are possible
  • Speeds of up to 6 m/s possible
  • Various roller types for optimum application adaption
Find out more

24/7 condition monitoring

i.Sense EC.P system
  • Continuous push/pull force measured by a special sensor
  • If the force is exceeded, report if necessary and shutdown the system to prevent damage.
  • Reduces downtime
Find out more

Readychain systems

Energy supply systems ready for connection
  • Procurement optimisation: one system, one part number
  • Save time: 95% less harnessing time
  • Reduce assembly time: less machine downtime
Find out more

Steel guide trough

Steel guide trough
  • For long travels
  • Very tough and reliable
  • For extreme loads
  • Custom lengths available
Find out more

Rotating energy supplies

Rotating energy supply
  • Rotation angle of 540° (on one level)
  • Rotation angles of 900° is possible with MRM version
  • Rotation speed of up to 360°/s
Find out more

Motor cable CFCRANE

Motor cable CFCRANE
  • For maximum voltages and outputs
  • Flame-retardant
  • UV resistance
  • Oil resistance
Visit the shop

CFLG.LB fibre optic cable

CFLG.LB fibre optic cable
  • For heaviest-duty applications with 5 x d
  • Gliding application (horizontal) of 400 m
  • UV-resistant
  • TPE outer jacket
Visit the shop

Pneumatic hoses

Pneumatic hose
  • Abrasion-resistant
  • Oil-resistant
  • Coolant-resistant
  • Halogen-free
Visit the shop

Bulk handling and mining success stories


Further information

Stacker & reclaimer

Our alternative to slip rings, cable reels and festoon systems
Find out more now

Engineering service

From the first sketch to installation and on-site commissioning
Find out more
Installation service

Installation service

Find out about our Installation service for our energy chains with all components and guarantee

Long travels

Find out more about our e-chain® systems for long travels of 1,000 metres and more
Find out more

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH