Robot Cable Management - triflex® R Dresspacks

triflex® R is a multi-axis cable carrier designed for a variety of robotic applications

Browse robot cable management

TRE

Robot dresspack triflex TRE
  • Most common style
  • Easy fill – fast cable installation and removal
  • Reduces time to change cables by 75%
  • High strength due to external stop-dogs
  • Two chambers for cable separation

TRCF

Robot dresspack triflex TRCF
  • Closed design with snap-lock mechanism for fast opening, easy assembly/disassembly
  • Impact and abrasion resistant
  • Available with special bend radii for laser welding
  • Three chambers for cable separation

Retraction systems

Robot dresspack triflex retraction systems
  • Guides to prevent loops in robot's path
  • Linear system for welding, riveting, nailing robots
  • Wheel system for small robots to prevent loops
  • Pneumatic system to avoid loops on robots' wrist
  • Compact, modular system for industrial robots

Robot dresspacks

Cobot Kits robot cable management
  • Cable management for various brand-name industrial and collaborative robots
  • Hook and loop brackets for easy installation
  • Metal clamp brackets for heavy duty applications
  • Fanuc, ABB, Kuka, etc.

Accessories

robot dresspack accessories
  • Protectors and protective jackets
  • Mounting brackets with and without strain relief
  • Clamps for 6th axis with and without strain relief
  • Fiber rods for preload from 700 to 2000mm
  • Additional adapters, locking clips and tools

Scara robot cable management

Scara robot cable management
  • Modular system
  • Easy to retrofit
  • Can be delivered as an assembled system
  • Customisable, easy adjustment for all types
  • Safe guidance of cables and hoses

Robot dresspack applications

triflex® R TRC ESD

Electrostatically conductive energy chains for robots and three-dimensional applications

  • ESD material tested with over 10 million cycles for the highest requirements
  • Individual chain links can be replaced and it's not necessary to replace the entire system or dresspack
  • No waiting time, as sizes TRC.40, TRC.60 & TRC.70 are available from stock in ESD design
  • Proven for years in use in explosion-proof areas
Fibre-rod for robots in the dry cleanroom

Fibre-rod for robots in the dry cleanroom

Assembly robots in the automotive industry

Multidimensional triflex® energy chain allows complex movements of assembly robots

Multiaxial movements in photovoltaic plant

Multiaxial movements in photovoltaic plant

  • Tracking systems,
  • Floating photovoltaic plants (floating PV) 
  • Cleaning systems.

Corrugated hose vs. triflex® R robot cable management

FAQ: Frequently Asked Questions

  • Corkscrewing: Twisting of cables due to improper routing or excessive binding.
  • Insulation Damage: Wear from abrasion or bending beyond the cable's specifications.
  • Kinking: Sharp bends leading to permanent deformation.
    Regular inspection and adherence to proper cable management practices can mitigate these failures.
  • Loss of Continuity: Intermittent electrical connections caused by repeated stress.
  • Tangles: improper housing can cause the cables to tangle with one another or with the machinery itself during motion.
Robot cables

Robot cables

cobot dress pack

Cobot dress packs

twisterchain

Twisterchain

e-chain configurator

e-chain configurator

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

07964 945279Submit form

Opening hours