You will receive direct feedback as to whether your turned and milled parts can be made according to the requirements stated on your technical drawing, or whether something needs to be adjusted.
It's simple:
1. Upload technical drawing (.pdf, .jpg or .png).Plastic has its own characteristic behaviour, which must be taken into account during machining. Our manufacturing standards ensure that your turned and milled parts are processed in a way that is suitable for plastics.
We recommend compliance with the following standards (see diagram right) so that your components can be manufactured as quickly as possible.
For lengths, the general tolerances according to ISO 2768 (degree "medium") are recommended, as shown in the table on the left.
Deviating, tighter tolerances are possible up to a certain ISO tolerance level. The minimum possible and recommended tolerances can be seen in the table on the right. (Although even tighter tolerances would be feasible on the machine side, they would not be possible to maintain with plastic components over time and would therefore not make sense from a technical point of view).
You receive dimensionally accurate components with tightly toleranced dimensions and fits. Narrow tolerance ranges (up to tolerance grade 9 acc. DIN ISO 286) are usually feasible. Tolerance widths of 0.05mm are therefore not a problem.
Monday to Friday from 8am - 8pm.
24h