All new drylin E drive technology products 2024

Next-generation ZLX toothed belt axis

... higher performance, robust design ...

zlx
Tech up:
  • Higher performance thanks to larger deflection radii on the internal toothed belt
Cost down:
  • Simple and cost-saving installation options directly on the axis
Proof:
  • drylin W, installation size 16 angular, 2 rails, 4 bearings, horizontal installation position with load 150N, acceleration 1m/s², speed 1m/s, max. travel distance 25,253km
Sustainability:
  • 100% lubrication-free
Learn more

SLR heavy-duty linear tables

... narrower design, more dynamic ...

SLR
Tech up:
  • Simple alignment via dowel pins, without additional bottom clamps
  • Wide range of connection options
Cost down:
  • Limit switches directly on the shaft end support (no additional spacers required)
Proof:
  • Higher rigidity with the same installation space: SLR-40 compared to SHT-30
Sustainability:
  • Split, exchangeable lead screw nut
  • 100% lubrication-free
Learn more

SLWC-0620 small motorised linear module

... for the tightest of installation spaces ...

SLWC
Tech up:
  • Integrated lead screw stepper motor
  • Available in two versions: with silver anodised components or anti-reflective black anodised components
Cost down:
  • Supplied ready for installation and connection with a stroke length of up to 250mm
Proof:
  • Tested in the igus laboratory: high helix thread DS6.35x2.54mm, dynamic axial force 100N, stroke length 150mm, feed 0.06m/min., speed 251/min., 50% duty cycle, min. service life 43,967 double strokes
Sustainability:
  •  100% lubrication-free
Learn more

SLW-XY miniature XY table for small installation spaces

... solution for two adjustment directions ...

SLW-XY
Tech up:
  • Available in silver or black anodised
Cost down:
  • One ready-to-install module instead of two individual axes that have to be put together
Proof:
  • Tested in the igus laboratory: dryspin DS6.35x1, dynamic axial force 75N, stroke length 50mm, feed 0.08m/min., speed 80rpm, duty cycle 25%, service life 201,063 double strokes
Sustainability:
  •  100% lubrication-free
Learn more

drylin linear module SHT according to hygienic design

... simple and efficient cleaning ...

sht-hyd
Tech up:
  • Optimised carriage design and better rinsability with connection of axis.
  • Use of high-quality, extremely resistant stainless steel
Cost down:
  • Smooth operation with dryspin high helix thread
Proof:
  • Plastics have approvals such as FDA and EU Regulation 10/2011
Sustainability:
  •  100% lubrication-free
Learn more

More new drive technology products | 2023

SLW-0620 linear module for the smallest installation spaces

... small and strong ...

EGW-20120
Tech up:
  • Efficient and quiet operation due to dryspin high helix thread
  • Save valuable installation space
Cost down:
  • Space-saving design requires less installation space and helps reduce costs
Proof:
  • High helix thread with 6.35mm diameter
  • Up to 24.4mm feed rate per rotation
Sustainability:
  • drylin W linear guide and dryspin lead screw technology: 100% lubrication- and maintenance-free
Learn more

ZLN-40-OD fast small toothed belt axis

... quick reverse positioning ...

GEN_ZLN-40-R-L
Tech up:
  • Low installation height of 27mm
  • Quick reverse positioning
Cost down:
  • Space-saving design requires less installation space and helps reduce costs
Proof:
  • Double carriage
Sustainability:
  • Lubrication-free due to drylin N low-profile linear guide
Learn more

SHT-HYD hygienic design study

... FDA-compliant adjustment ...

SHT-HYD hygienic design study
Tech up:
  • Hygienic design for the highest demands
  • FDA-compliant lead screw axis
Cost down:
  • Design prevents the accumulation of dirt and thus also maintenance effort
Proof:
  • dryspin stainless-steel lead screw (Ds18x4)
  • Patented, tested design
Sustainability:
  • 100% lubrication and maintenance-free
  • Very hygienic
Learn more


drylin EGW - endless gear linear module

... an almost endlessly expandable drive ...

EGW-20120
Tech up:
  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
Cost down:
  • Suitable for drylin W standard rail WS-20
  • Linear carriage with exchange bearing for bearing changes
    directly on the rail
Proof:
  • Load 200N, speed 1m/s, room temperature,
    total stroke length 15,000mm/cycle, tested for 45,000 cycles
Sustainability:
  • 100% lubrication-free thanks to igus
    high-performance polymers in all bearing points
Learn more


drylin E ready-to-install toothed belt axis ZLW-1050-ES

... slim and fast ...

ZLW-1050-ES
Tech up:
  • Extremely durable thanks to stainless steel components
  • Addition of the ZLW stainless-steel linear module with a compact width (50mm) to the drylin modular system
Cost down:
  • Ready-to-install system
Proof:
  • Tested in the igus laboratory: drylin W linear system, Ø 10mm, carriage length 100mm, iglidur E7 liners, load 30N, service life 4,000km in continuous operation until bearing replacement
Sustainability:
  • Completely lubrication-free operation
Learn more


drylin E ready-to-install linear module SLWC-1030-FL

... small and strong with lead screw motor …

SLWC-1030-FL
Tech up:
  • For all dryspin pitches in Ø 10mm
Cost down:
  • Ready-to-install system with lead screw support in the motor
  • Reduces installation space by up to 35%
Proof:
  • Tested in the igus laboratory: dryspin thread Ds10x25, stroke length 300mm, dynamic axial force 300N, speed 24rpm, duty cycle 50%, result: service life of 204,260 double strokes 
Sustainability:
  • 100% lubrication and maintenance-free
Learn more


drylin E drive technology configurator

... more functions and even easier configuration ...

Drive technology configurator
Tech up:
  • Implement development ideas faster through automatic calculation and combination of individual parts
Cost down:
  • Time saving due to automatic calculation and design in the tool
Proof:Sustainability:
  • Configure lubrication and maintenance-free products online
Go to the configurator

More new drive technology products | 2022


drylin E linear module with dryspin lead screw technology

... more dynamic than ever ...

SLW-BB-25120
Tech up:
  • Can be configured with 7 dryspin high helix threads
  • Linear carriages available in varying lengths
Cost down:
  • Ready-to-install linear module in the required millimetre-precise length
Proof:
  • dryspin thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed rate, 7.6rpm, duty cycle 50%
  • Result: min. service life of 123,094 double strokes
Sustainability:
  • 100% clean and hygienic operation
Buy now


drylin E linear system with carriage clamping

... securely positioned ...

Linear system with carriage clamping
Tech up:
  • Clamping directly on the carriage
  • Securing the position especially in vertical
    installation position
     
Cost down:
  • Installation sizes 12, 20, 30 can be supplied ready for immediate installation
    with carriage clamping
Proof:
  • Clamping force depends on the tightening torque of the clamping lever. 
Sustainability:
  • 100% clean and hygienic operation
Learn more


drylin E narrow XY table

... working surfaces of 200x200mm ...

Narrow XY table for work surfaces of 200x200mm
Tech up:
  • Narrowest XY table in the SLW series with 48 single axis widths
  • Precise carriage monobloc
Cost down:
  • One module for two adjustment directions
  • Individual stroke lengths possible per direction
Proof:
  • dryspin thread Ds10X12 in SLW-BB-1030: 300N axial force, 150mm stroke length, 0.6m/min. feed, 50rpm, 50% duty cycle
  • Result: min. service life of 125,991 double strokes
Sustainability:
  • Clean sliding elements instead of lubricated metallic balls
Learn more


drylin E SHT-30 linear module

... more dynamic than ever ...

SHT-30 linear module
Tech up:
  • Can be configured with 7 dryspin high helix threads
  • Quiet and low-vibration operation
Cost down:
  • Ready-to-install linear module in the required millimetre-precise length
Proof:
  • dryspin thread Ds20x80 in SHT-30: 500N axial force, 300mm stroke length, 0.6m/min. feed rate, 7.6rpm, duty cycle 50%
  • Result: min. service life of 123,094 double strokes
Sustainability:
  • 100% clean and hygienic operation
Learn more

Drive technology online shop

Drive technology shop Order finished linear modules in standard sizes directly online.
Go to the online shop

Drive technology configurator

Drive technology configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Make a product enquiry

Drive technology News - Query Do you have questions about one of our new products? Then write us a message here.
Send an enquiry now

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH