All application examples for renewable energies

Application example highlights for renewable energies

Igus Product

Our products are used successfully in these applications

Pillow block bearing for agri-photovoltaic system

Igus Product

Lubrication-free igubal ESQM pillow block bearings ensure reliable movement without maintenance in the tracked solar panels of TSE's agri-photovoltaic system

Special measurement setup with lead screw axis, motor & control system

Igus Product

From concept to implementation. Development of an R&D measurement setup for quantifying wafer specifications.

Energy system for OpenHydro tidal turbine

Igus Product

On the OpenHydro tidal turbine, the combination of our e-chain® E4/4 with flexible chainflex® motor and signal cables ensures a safe energy supply when the turbine moves 20 metres into the depths. A metal chain was not suitable for the harsh conditions at sea.

Plain bearings for tracking systems

Igus Product

To ensure that it functions perfectly in wind and weather, polymer plain bearings are used in this photovoltaic system.

Plastic plain bearings for wave energy converters

Igus Product

The world's first device for generating renewable energy from ocean waves that is made predominantly of plastic. Moves reliably with plain bearings made of iglidur H370.

pillow block bearing for DEGERenergie tracking systems

Igus Product

maintenance-free igubal® ESQM-pillow block bearing with 25 years guaranteed service life successfully used in single-axis PV trackers from DEGERenergie.

pillow block bearing for solar tracker

Igus Product

Successfully used in single-axis PV trackers from Axiom Research Labs in India: maintenance-free igubal ESQM pillow block bearings with a guaranteed service life of 25 years.