The drylin® W profile rail enable extremely high flexibility in design and a simple assembly. We offer both single or double profile rails. Hard-anodised aluminium is used as the main profile rail material as this provides the best friction and wear results. We also offer a high-profile carbon fibre option which is especially light. There are multiple application options for the use of drylin® W profile rails– even under extreme conditions.
You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.
drylin® w rails are linear guide rails in the profile shape of the letter W.
You can use drylin® W rails in a large variety of applications; aerospace, medical, agricultural.
drylin® W rails are robust, lubrication-free, adaptable and are available in multiple sizes and lengths.
The drylin® W double rails are used a lot in machine tool applications. The stability that they can offer is ideal for accuracy in these applications. All drylin® linear rails are lubrication free, dirt resistant and lightweight, all elements that make these linear rails suitable for machine tool applications.
Monday to Friday from 8am - 8pm.
24h