Change Language :

drylin T linear rails - robust, durable and low-maintenance The T-profile is used as a load-bearing element in many constructions. The reason for this is the high flexural strength and resilience of beams and rails with this cross-section. In what is probably the oldest linear rail, the railway rail, the T-profile has proven itself worldwide. You will also find T linear rails in the igus delivery program. We provide the drylin T linear rails in three different designs.
drylin® T are rails that were designed to have identical dimensions to those of conventional recirculating ball bearing systems. However the principle in movement is very different to ball bearings. The drylin® T is a sliding rail.
The drylin® T can be used in various applications and environments. This robust rail is lubrication free and can guarantee a very long service life.
As mentioned, these are great replacements for the recirculating ball bearing systems and require no lubrication so are very low maintenance. Their lifetime can also be calculated making the predictable.