W profile rails

  • Quick and easy assembly
  • Maintenance-free solution
  • Dirt-resistant
  • Lightweight and robust
  • Quiet operation

Rail options

Single drylin® W profile rails

single w rails
  • Less installation work with floating bearing
  • High variability in the assembly
  • Compensation of misalignment errors with floating bearing

drylin® W double rails

Linear system drylin® W double rail
  • Available with or without holes
  • Quick assembly
  • Large number of installation sizes available
  • Material: hard anodzied aluminium

High-profile drylin® W rails

high profile w rails
  • For extremely high loads
  • Variable mounting with slot nuts
  • Especially suitable for drive technology
  • Material: Hard anodized aluminium

Stainless steel drylin® W rail

  • Design: Single Rail or double.
  • Material: stainless steel 1.4571
  • Rail profile: Round
  • Can custom machine to your design.

drylin® W carbon rail

carbon rail
  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic

drylin® W curved rail

curved rail
  • Variable profile directions (convex, concave, curved bending)
  • Customised project service (radii, rail profiles, coating)

Application examples

banner aigro

AIGRIO UP

Velolift

MAX Velolift

Fiedler

Municipal vehicle

banner

SLIDE

sustainability

Sustainability

General information about drylin®

Liners

Liners for a large number of applications

drylin-w-housing

Replace liners even more easily

Test bearings

Tested and proven.

young engineers support

Frequently asked questions regarding drylin® W linear rails

Contact us

Contact details

Opening hours