From super to super cost-effective!

Comparison drylin carriages
Comparison drylin carriages

Compare slewing ring bearings now and save costs!

cost-effective PRT slewing ring bearings

The choice is yours: iglidur® PRT slewing ring bearings

  • 100% maintenance-free and lubrication-free
  • Simple assembly, replaceable sliding elements
  • Made in Germany

Quality that adapts

Save up to 82% now:

iglidur® slewing ring, PRT-02, outer ring made from anodised aluminium, inner ring made from iglidur® J4

Slewing ring, PRT-02-30-AL

  • Particularly lightweight
  • Outer ring made of anodised aluminium
  • Characterised by greater stability and can therefore absorb higher tilting moments
iglidur® slewing ring, PRT-05, low cost made of solid plastic

Slewing ring, PRT-05-15-PC

  • Low-cost solid plastic slewing ring bearing
  • Durable material combination iglidur® M260 and P4
  • Made from at least 97% regranulate

Save up to 67% now:

iglidur® slewing ring, PRT-01, aluminium housing, sliding elements made from iglidur® J

Slewing ring, PRT-01-20

  • High wear resistance
  • For high load, high stiffness
  • Aluminium housing
iglidur® slewing ring, PRT-02, made of at least 97% regranulate

Slewing ring, PRT-02-20-LC

  • Low-cost version
  • Particularly lightweight
  • Good load capacity

Save up to 66% now:

iglidur® slewing ring, PRT-04, aluminium housing, sliding elements made from iglidur® J

Slewing ring, PRT-04-100

  • All-rounder for a wide range of applications
  • Easy to replace and expand: modular system design
  • Particle emission test in the Fraunhofer IAF-compliant cleanroom laboratory
iglidur® slewing ring, PRT-06, housing made of stainless steel or aluminium, sliding elements made of iglidur® J or A181

Slewing ring, PRT-06-100

  • Up to 85% more cost-effective and at 8mm only half the height of the PRT-04
  • Suitable for small installation spaces
  • Housing made of stainless steel or aluminium
  • FDA-compliant sliding elements available

Save up to 60% now:

iglidur® slewing ring, PRT-01, aluminium housing, sliding elements made from iglidur® J

Slewing ring, PRT-01-30

  • High wear resistance
  • For high load, high stiffness
  • Housing made of aluminium
iglidur® slewing ring, PRT-02, made of at least 97% regranulate

Slewing ring, PRT-02-30-ECO

  • Cost-effective, made from at least 97% regranulate
  • ECO version, particularly sustainable

Save up to 17% now:

iglidur® slewing ring, PRT-06, housing made of stainless steel or aluminium, sliding elements made of iglidur® J or A181

Slewing ring, PRT-01-100

  • Simple assembly, easy to replace the sliding elements of the liner
  • High wear resistance
  • For high loads, high stiffness
iglidur® slewing ring, PRT-04, aluminium housing, sliding elements made from iglidur® J

Slewing ring, PRT-04-100

  • 60% lighter and 50% more space-saving than PRT-01
  • Easy to replace and expand
  • Clean room applications possible
Configurator

The PRT configurator

Find the right slewing ring bearing for your application quickly and easily

Find out more about our slewing ring ball bearings now

Brochure

PRT FAQ

iglidur® material

Materials

White paper

White paper

Contact us

Contact details

Opening hours