DISCONTINUED MODEL
For new designs, we recommend the improved e-chain® series 2500 from the igus® E2/000 range.
Secure support of the opening crossbars, improved opening mechanism, larger unsupported lengths, identical dimensions
Series 250 is available from stock in limited numbers.
For questions, please refer to your igus® contact person. Thank you for your understanding
regarding the E2/000 Series 2500
Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 250 – chain, snap-open along outer radius
1.Large pins; long service life
2.Cable-friendly interior
3.Dirt-repellent
4,240 snap-open on the inside / 250 snap-open on the outside
5.integral strain relief
6.Chamfered opening; easy assembly
7.Reinforced stop-dogs
8.Snap-open along both sides
Available inner widths Bi: 25 to 125 mm
Available bend radii R: 55 to 250 mm
Pitch: 46 mm/link = 22 links/m