Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
System triflex® R Series TRC.30
1. Multi-axis movement - High flexibility for complex applications even on the 6th axis. Rotation of approx. ± 10° per
chain link along the longitudinal axis. This facilitates
cable routing around difficult geometric shapes
2. High tensile force absorption due to the special "ball and socket" joint, meaning smooth movements
in all axes with a tested tensile strength of up to 50 N
3. Outstanding mechanical characteristics - impact-proof, dirt-repellent,
robust, abrasion-proof and chip-proof. Slides over edges whilst protecting cables due to smooth outer and inner contours. Tested for more than 1 million cycles in the igus® laboratory
4. Small bend radius and pitch -
For space-saving installation
5. Easy to lengthen and shorten - one injection-moulded component,
requiring little effort to assemble. No additional elements (steel cables,
spring mechanisms, etc.) necessary for retraction
6. Extremely stable due to external stop-dogs,
defined limits for radius and torsion
7. Minimise set-up times by very easy installation onto your machine
and comprehensive range of accessories