Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
System triflex® R Series TRC.70
1. Multi-axis movement - High flexibility for complex applications even on the 6th axis. Rotation of approx. ± 10° per
chain link along the longitudinal axis. This facilitates
cable routing around difficult geometric shapes
2. High tensile force absorption due to the special ball-and-socket joint,
meaning smooth movements
on all axes with a tested tensile force of up to 300 N
3. Excellent mechanical properties - impact-resistant, dirt-repellent, robust, abrasion-proof and chip-proof. Slides over edges whilst protecting cables due to smooth outer and inner contours. Tested in the igus® lab for more than 1 million cycles
4. Small bend radius and small pitch -
for a space-saving installation
5. Easy to lengthen and shorten - injection-moulded part,
cuts down on assembly time. No supporting elements (e.g. steel cables,
spring mechanisms etc.) necessary along the direction of tensile force
6. Extremely stable - due to stops on the outside,
precise stops for radius and torsion
7. triflex® R set - Compact universal module for all movements of the robot, can be mounted on existing fastening points
8. Set-up times minimized due to very easy connection to your machine and comprehensive accessories
9. Still available for special applications: fiber rod modules, universal assembly kits and FlexBar
triflex® R also available as ESD version