Components for battery production

Next level battery manufacturing - particle-free. Lubrication-free. IPA-approved

igus products for battery production

Innovative products for battery production

Certified cable guide systems

Certified cable guide systems for the dry cleanroom
  • Certification for the dry cleanroom
  • ISO Class 3 or 4
  • More than 15 million double strokes
  • High purity

Slewing ring bearing PRT-04-100

Slewing ring bearing PRT-04-100 for the dry cleanroom
  • 60% lighter und 50% more space-saving
  • Wear-resistant und maintenance-free
  • Particle emission test at the Fraunhofer IAF-compatible cleanroom laboratory

xiros conveyor roller

xiros ball bearings
  • Extremely resistant to chemicals
  • Ready-to-install system saves expensive in-house production
  • Lightweight, reliable and durable

iglidur plain bearings

Plain bearing iglidur
  • Resistant to chemicals and media
  • Long service life and lowest coefficient of friction
  • PTFE-free materials tested for harmful PFAS

igubal flange mounted bearings

igubal flange mounted bearings
  • 100% lubrication-free and maintenance-free
  • Compensation of misalignments
  • Long service life, low coefficient of friction
  • 80% lighter than steel bearings

iglidur bar stock

iglidur bar stock
  • Self-lubricating and very low coefficients of friction
  • Extreme wear resistance
  • Produced in accordance with DIN EN 15860
  • Production of customised turned and milled parts

drylin T guide carriage TW-42

drylin linear guides
  • PTFE-free
  • Sliding elements made of iglidur JPF
  • 100% avoidance of external lubrication
  • Quick changeover due to identical dimensions

drylin ZLW toothed belt axes

drylin ZLW
  • Lubrication-free toothed belt axes
  • For precise positioning and adjustment tasks
  • Long service life, precision and high reliability

Linear robots

Linear robots
  • Automate pick-and-place tasks
  • Precise and repeatable processes with consistent quality
  • Greater workplace safety by taking over non-ergonomic tasks

ReBeL cobot

rebel
  • Precise movements for accurate positioning
  • Compact design for mobile applications and easy integration into existing workflows

Handling of battery cells


Certified products for the dry cleanroom

What is a dry cleanroom?

Why is dry cleanroom important?

  • Higher product quality: reduced contamination leads to higher quality and reliability of battery cells
  • Longer service life: minimising chemical reaction extends battery life
  • Safer working environment: strict control over hazardous materials increases safety for personnel

Cable guide systems

Ribbon cable e-skin flat

Ribbon cable e-skin flat
  • Over 15 million double strokes
  • Best possible ISO Class 4 certification
  • No visible wear, abrasion-resistant

ESD robot energy supply

Robot energy supply with ESD protection
  • ESD material tested with over 10 million cycles for the highest requirements
  • ISO Class 4-5 certification

Energy chain series C6

Energy chain series C6
  • For ISO Class 4 applications
  • Very smooth running and high stability thanks to a robust stop-dog system

Energy chains for high dynamics

E6 energy chain
  • Extremely quiet, low-vibration operation
  • ISO Class 4

Two-piece corrugated tubes

Two-part corrugated tubes e-skin
  • Compact and easily openable
  • ISO Class 4

Two-part corrugated tubes, ESD

Corrugated tubes e-skin soft ESD
  • Made from dissipative material
  • Cleanroom housing with ESD protection

Ribbon cable e-skin flat, ESD

Ribbon cable e-skin flat esd
  • Made from dissipative material
  • Cleanroom-compatible with ESD protection

SCARA energy supply, ESD protection

Clean SCARA ESD
  • Made from dissipative material
  • ESD protection for ISO 1 cleanroom
  • High running performance

Multi-axis energy chain ESD with fibre-rod

TRC ESD with fibre-rod
  • Closed type
  • Fibre-rod generates constant pretension
  • No snagging and reduced skidding
TPE energy and signal cables
TPE energy and signal cables

TPE energy and signal cables

Fraunhofer IPA certifications for the dry cleanroom

Slewing ring bearings for the cleanroom
Table 1: STANDARD dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
E6 (IPA report 2303-1408)ISO 4ISO 4ISO 4
TRC.ESD + fibre-rod (IPA report 2309-1461)ISO 4ISO 4ISO 5
Table 2: PRE-AGEING dry cleanroomv = 0.5 m/s a = 1 m/sv = 1 m/s a = 2 m/sv = 2 m/s a = 4 m/s
SKS28 (IPA report 2411-1575)*ISO 4ISO 4ISO 4
E14 (IPA report 2411-1575)ISO 4ISO 4ISO 4
Table 3: AGEING BEHAVIOUR dry cleanroomTime / double strokes
Time: After running-in phase | double strokes: 0Time: After 2 months | double strokes 3.2 millionTime: After 4 months | double strokes: 5.1 millionTime: After 6 months | double strokes: 7.5 millionTime: After 8 months | double strokes: 10 millionTime: After 10 months | double strokes: 15 million
e-skin*ISO 4ISO 4ISO 4ISO 4ISO 4ISO 4
E6*ISO 4ISO 4ISO 4ISO 5ISO 5ISO 5

Contact us

Contact details

Opening hours