Bus Cables for High Data Transfer

Reliable signal transmission in motion-intensive applications

Benefits:

Browse chainflex® bus cables

PVC bus cables

CF888
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant and non oil-resistant variations

PUR bus cables

CF898
  • For heavier duty applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen-free, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2

TPE bus cables

CFBUS.LB
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Silicon, PVC-free, halogen-free or flame-retardant
  • Oil-resistant according to DIN EN 60811-404

Torsional bus cables

CFROBOT8.PLUS
  • Cables can withstand ±180°- ±360° per 1 m.
  • Uses tinned copper rope shielded to resist wear from friction and internal cable movement
  • Tested for millions of cycles in real world applications
  • Proven for use in highly sensitive data transfers

Special bus cables

CFSPECIAL.381
  • CFSPECIAL.182 - for hanging applications
    • For hanging bus cables up to 50m
    • For increased tensile strain
  • CFSPECIAL.381 – for stage and theatre applications
    • For hanging applications up to 30m
    • Discreet black outer jacket

All bus cables

CF888

Brief overview of bus protocols

ethernet bus cables

Ethernet bus cables

profinet bus cables

Profinet bus cables

SPE bus cables

SPE bus cables

profibus cables

Profibus cables

CAN bus cables

CAN bus cables

other bus cables

Other bus cables

Applications with chainflex® cables

data transfer bus cable

Perfect data transfer in camera technology thanks to chainflex bus cables

special bus cables

Special bus cables for suspended applications in the lift

chainflex in steelworks application

Cable in the forklift - a special challenge

chainflex in steelworks application

Crane cable carrier in demanding environments

cables in food processing application

Cable management for high-bay warehouse operation

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable carriers and cables for touch-free car wash systems

chainflex in victory plaza

Large screen LED installation

chainflex in espool stage application

Automated mic reel with no signal loss

chainflex in nuclear plant decommissioning

Nuclear Power Plant Decommissioning

chainflex in Composting Plant

Control Cables in Composting Plant

chainflex in amusement park ride

Pre-assembled energy supply for amusement park ride

chainflex in machining center

Reliable cables solution in machining centres

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

chainflex in roller door application

High-speed roller door


Frequently asked questions regarding bus cables

surplus flexible cable stock

50% off chainflex cables

Cable Carrier

Energy chains

readychain

readychain®

chainflex - 4 year guarantee

chainflex knowledge base

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Submit form

Opening hours