| The information given on our website and in particular the CAD files which are provided are based on the current state of our knowledge with regard to the products described. Legal warranty of the presence of particular characteristics or suitability for particular applications or purposes cannot be assumed. igus® does not accept any liability whatsoever for damage which arises from the use of the products. Neither does igus® accept any responsibility for the correctness, completeness or quality of the information provided, nor is there a guarantee that the information is up to date. | |
| These offers are intended only for business persons / resellers. All prices quoted are net prices. The prices do not include legally stipulated value-added tax or shipping costs. Buyer’s declaration of intent cannot be cancelled and goods cannot be returned. | |
| We recommend that you always check the suitability of the products for a particular purpose in a trial which is as close to the actual practical application as possible. Please do not hesitate to make use of our advisory services. | |
| Because of continuous technical development we reserve the right to make technical changes and improvements to the products at any time. | |
| Close | |
disc springs are annulus discs stressable in the axial direction, which are turned over in the shape of a disc in the axial direction. disc springs provide a more favorable space usage than other spring types. They are particularly suitable for designs that demand a small spring deflection.
When to use Polysorb disk springs?
For the implementation of specially flat load deflection curves that are possible with metal only with considerable complexity and expenditure (slotted versions).
For compensation of axial clearance and manufacturing tolerances
For vibration compensation
For noise dampening
When an antimagnetic material is required
For electrical and thermal insulation
When no corrosion problems should arise
When lubrication is not necessary
For low weight
For low space requirement
When not to use them?
When constant spring forces are necessary over a wide temperature range
When high spring forces are required
disc springs are annulus discs stressable in the axial direction, which are turned over in the shape of a disc in the axial direction. disc springs provide a more favorable space usage than other spring types. They are particularly suitable for designs that demand a small spring deflection.
The spring deflection of the disc spring is relatively small. Therefore a number of disc springs are combined in practice. Alternatively layered disc springs enhance the spring deflection in proportion to the number, whereby the overall spring force is as large as the force of the individual disc spring. To increase the force, the disc springs can be layered in parallel as a spring packet.
Polysorb disk springs are resistant to diluted alkalis and very weak acids as well as to fuels and all kinds of lubricants. The low humidity absorption allows their use in wet or humid environment.
| Medium | Resistance |
| Alcohol | + |
| Hydrocarbons | + |
| Fats, oils without additives | + |
| Fuels | + |
| Diluted acids | 0 to - |
| Strong acids | - |
| Diluted bases | + |
| Strong bases | + to 0 |
Polysorb disc springs absorb humidity. Thereby their mechanical properties alter. In the worst application that can be thought of - extremely long application in water - Polysorb disc springs still exhibit a maximum spring force of 10 N.
Increased temperatures lead to the decline of stiffening in polymers. Polysorb disc springs exhibit a maximum spring force of 8 N even at the maximum permitted temperature of 80° C. The dependency of spring force on the ambient temperature is indicated in Figure 35.2.
Polysorb disc springs in endurance test
Figure 35.1: Experimental spring characteristic progression from the force proportion F/F1.0 and the spring deflection proportion S/h0 (S1.0 = H0 ), measured by JTEM-10
Figure 35.2: Influence of the ambient temperature on the spring force, measured on JTEM-10
Dimensions according to DIN 2093
| Part No.: | |
| De [mm]: | |
| Di [mm]: | |
| Part no. | Standard values: Spring deflections and spring forces | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| De | Di | t | h0 | S0,25 | F0,25 | S0,5 | F0,5 | S0,75 | F0,75 | F1,0 | M | |||
| [mm] | [mm] | [mm] | [mm] | [mm] | [N] | [mm] | [N] | [mm] | [N] | [N] | [g] | |||
JTEM-05 |
10 | 5,2 | 0,5 | 0,25 | 0,06 | 1 | 0,13 | 2,4 | 0,19 | 3,6 | 5 | 0,04 | Upon request | ![]() |
JTEM-06 |
12,5 | 6,2 | 0,7 | 0,3 | 0,08 | 3 | 0,15 | 5,1 | 0,23 | 8 | 12 | 0,11 | Upon request | ![]() |
JTEM-08 |
16 | 8,2 | 0,9 | 0,35 | 0,09 | 4 | 0,18 | 8 | 0,28 | 11 | 12 | 0,2 | Upon request | ![]() |
JTEM-10 |
20 | 10,2 | 1,1 | 0,45 | 0,11 | 5 | 0,22 | 10 | 0,33 | 15 | 18 | 0,33 | Upon request | ![]() |
JTEM-12 |
25 | 12,2 | 1,5 | 0,55 | 0,14 | 9 | 0,28 | 18 | 0,42 | 27 | 35 | 0,85 | Upon request | ![]() |
JTEM-16 |
31,5 | 16,3 | 1,75 | 0,7 | 0,18 | 15 | 0,35 | 32 | 0,53 | 51 | 70 | 1,44 | Upon request | ![]() |
JTEM-20 |
40 | 20,4 | 2,25 | 0,9 | 0,23 | 35 | 0,45 | 70 | 0,68 | 110 | 140 | 3,1 | Upon request | ![]() |
| More about selected part: | ||||||||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
|
||||||||||||||
| F | = Force |
| S | = Spring deflection |
| De | = Outer diameter [mm] |
| Di | = Inner diameter [mm] |
| t | = Thickness of the single disc [mm] |
| h0 | = Maximum downward deflection of spring [mm] |
| S0,25 | = 25% of the maximum downward deflection [mm] |
| F0,25 | = Spring force with 25% downward deflection [N] |
| S0,5 | = 50% of the maximum downward deflection [mm] |
| F0,5 | = Spring force with 50% downward deflection [N] |
| S0,75 | = 75% of the maximum downward deflection [mm] |
| F0,75 | = Spring force with 75% downward deflection [N] |
| F1,0 | = Spring force with 100% downward deflection [N] |
| M | = Weight of a single disc [g] |
igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242 Send e-mail to igus®
3D-CADOnline catalogNews 2010Product finderProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition
More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint