account_circle
Book a call with our experts
FREE standard shipping exclusively online
Chat with us on Whatsapp
Shopping Cart
(0)
DE-DE (GB)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
GB
(EN)
Change Language :
GB (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Ball bearings
igus-icon-arrow-right
xiros® flanged ball bearing, protection from both sides
xiros® flanged ball bearing, protection from both sides
igus-icon-lupe
igus-icon-lupe
1 from 2
Inner Ø: 8mm
Use for 28mm housing
Bearing material: xirodur® B180
Ball material: glass
Optionally with stainless steel balls
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
BB-608F-B180-10-GL-CC
Ø d2 [mm]
26
Ø d1 [mm]
8
size
608
Productdescription
Technical data
Downloads
Flange at one end
Cover plate at both ends
PA cage
Non-metallic
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-cad-dateien
Download CAD data
Contact us
Contact details
Alan Hicks
igus-icon-phone
01604 677240
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up