iglidur® G, flange bearing, imperial - GFI

The all-round classic with an excellent price/performance ratio

iglidur® G, flange bearing, imperial - GFI drawing
iglidur® G, flange bearing, imperial - GFI
1 from 2
iglidur® G, flange bearing, imperial - GFI drawing
iglidur® G, flange bearing, imperial - GFI
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFI-2426-24
  • Material: iglidur® G
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 1.5 in
    • d2 1.6563 in
    • d3 2 in
    • b1 1.5 in
    • b2 0.078 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B

iglidur® G | The all-rounder

The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.

Typical application areas

  • Agricultural engineering
  • Automotive
  • Construction machinery
  • Mechanical engineering
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +130°C
  • For use under water
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h