iglidur® J, guide rings

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglidur® J, guide rings
iglidur® J, guide rings drawing
iglidur® J, guide rings drawing
1 from 3
iglidur® J, guide rings
iglidur® J, guide rings drawing
iglidur® J, guide rings drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JPRM-2023-20-025-054
  • Material: iglidur® J
  • Shape: Shop guide rings
  • Dimensions:
    • d1 20 mm
    • d2 23 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846

iglidur® J | The versatile endurance runner

iglidur® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J is not suitable for extreme loads.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Aviation
  • Cleanroom

When to use it?

  • At high speeds
  • When highest wear resistance is required at low to medium pressure loads
  • When lowest wear is required with a variety of different shafts
  • When low coefficients of friction in dry operation is required
  • When the material should be vibration-dampening
  • When good chemical resistance is required 
  • Best behaviour with soft shafts
  • Low moisture absorption

When not to use it?

  • If high pressure loads occur
  • If short-term temperatures greater than +120°C occur
  • If a cost-effective material is required for occasional movements
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h