iglidur® J, thrust washer, mm - JTM

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglidur® J, thrust washer, mm - JTM
iglidur® J, thrust washer, mm - JTM drawing
1 from 2
iglidur® J, thrust washer, mm - JTM
iglidur® J, thrust washer, mm - JTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JTM-3039-015
  • Material: iglidur® J
  • Form: Shop thrust washers
  • Dimensions:
    • d1 30 mm
    • d2 39 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings with flange are characterised above all by lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.

Typical applications

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

Find more applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low moisture absorption
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h