iglidur® M250, flange bearing, mm - M250FM

The tough all-rounder with excellent vibration dampening

iglidur® M250, flange bearing, mm - M250FM drawing
iglidur® M250, flange bearing, mm - M250FM
1 from 2
iglidur® M250, flange bearing, mm - M250FM drawing
iglidur® M250, flange bearing, mm - M250FM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MFM-0711-06
  • Material: iglidur® M250
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 7 mm
    • d2 11 mm
    • d3 15 mm
    • b1 6 mm
    • b2 2 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B

iglidur® M250 | The robust all-rounder with outstanding vibration dampening

The self-lubricating material iglidur® M250 is particularly characterised by impact resistance, vibration dampening and wear resistance. It proves itself particularly well under stresses where a vibration-dampening function of the material is required, e.g. in sports equipment and packaging machines. As it is also capable of embedding dirt, it is also suitable for agricultural machinery and gardening equipment.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When to use it?

  • When the material is exposed to heavy soiling
  • For excellent vibration dampening
  • At low to medium speeds
  • When mechanical rework is required
  • Insensitive to edge pressure
  • High impact resistance
  • Thick wall thicknesses according to DIN 1850

When not to use it?

  • For applications in wet areas
  • When very high precision is required
  • For very smooth shafts
  • When a cost-effective material with maximum wear resistance is required
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h