iglidur® M250, flange bearing, mm - M250FM

The tough all-rounder with excellent vibration dampening

iglidur® M250, flange bearing, mm - M250FM
iglidur® M250, flange bearing, mm - M250FM drawing
1 from 2
iglidur® M250, flange bearing, mm - M250FM
iglidur® M250, flange bearing, mm - M250FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MFM-101419-08
  • Material: iglidur® M250
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 10 mm
    • d2 14 mm
    • d3 19 mm
    • b1 8 mm
    • b2 2 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
iglidur® M250 | The robust all-rounder with excellent vibration dampening
The self-lubricating plain bearings made of iglidur® M250 are characterised by impact strength, vibration dampening and wear resistance. They prove themselves particularly well under stresses in which the vibration dampening of the bearings is required, e. g. in sports equipment and packaging machines. Since they are also capable of embedding dirt, they are also well suited in agricultural machinery and gardening equipment.

Typical applications

Agriculture
Machine tools
Furniture/Industrial design
Textile industry

Find more applications here:
Industry solutions
 
When to use it?
  • When the bearings are exposed to severe
    dirt
  • When high vibration dampening is necessary
  • For low to medium speeds
  • When mechanical reaming of the bore is necessary
  • Resistant to edge pressure
  • High impact resistance
  • Thick walled according to DIN 1850
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h