iglidur® P, flange bearing, mm - PFM

The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity

iglidur® P, flange bearing, mm - PFM
iglidur® P, flange bearing, mm - PFM drawing
1 from 2
iglidur® P, flange bearing, mm - PFM
iglidur® P, flange bearing, mm - PFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PFM-1012-12
  • Material: iglidur® P
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • d3 18 mm
    • b1 12 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
iglidur® P | The cost-effective outdoor all-rounder - No swelling even at high ambient humidity
Due to thermal stability and low water absorption, the iglidur® P plain bearings with flange are among the most dimensionally stable all-round bearings in changing ambient conditions. iglidur® P plain bearings are recommended for pivoting and rotating movements at medium loads.

Typical applications

Machine tools
Furniture/Industrial design
Solartechnology
Fitness and sports
Public transport engineering

Find more applications here:
Industry solutions
 
When to use it?
  • When low moisture absorption is fundamental
  • When a cost-effective plain bearing for high pressure loads is required
  • When high precision in high humidity and moderately high temperatures are required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h