iglidur® R, flange bearing, imperial - RFI

Low-cost material, low wear

iglidur® R, flange bearing, imperial - RFI
iglidur® R, flange bearing, imperial - RFI drawing
1 from 2
iglidur® R, flange bearing, imperial - RFI
iglidur® R, flange bearing, imperial - RFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: RFI-1618-20
  • Material: iglidur® R
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 1 in
    • d2 1.125 in
    • d3 1.375 in
    • b1 1.25 in
    • b2 0.062 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low-cost material for high-volume production
iglidur® R | Low-cost material, low coefficients of friction

In the development of iglidur® R as plain bearing material, high performance and very low price were the focus. Especially in the dry operation, low coefficient of friction and wear were to be achieved. Plain bearings made from iglidur® R are supported by a combination of solid lubricants. The PTFE and silicon-free material achieves extremely low coefficient of friction in dry operation and runs largely free of stick-slip effects.

Typical applications

Model building
Furniture/Industrial design
Fitness and sports

Find more applications here:
Industry solutions
 
When to use it?
  • When high wear resistance at low loads is required
  • When looking for a very cost-effective bearing
  • When very low coefficients of friction in dry operation are required
  • When edge loads occur
  • When you are looking for low water absorption
  • When PTFE and silicone are not allowed in your application
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h