iguform S270 gear racks, mm

New
S270GM-GR-050-00-250-040-045 product image
igus-icon-lupe
S270GM-GR-050-00-250-040-045 technical drawing
igus-icon-lupe
1 from 2
S270GM-GR-050-00-250-040-045 product image
S270GM-GR-050-00-250-040-045 technical drawing
  • Low coefficient of friction
  • Low humidity absorption
  • Quiet
igus-icon-lieferzeitS270GM-GR-050-00-250-040-045
0.5
250
4
4.5

Contact us

Contact details

Adam Sanjurgo
Adam Sanjurgo

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h