iglidur® W300, flange bearing, mm - W300FM

The classic endurance runner, very wear resistant on (virtually) all shafts

iglidur® W300, flange bearing, mm - W300FM
iglidur® W300, flange bearing, mm - W300FM drawing
1 from 2
iglidur® W300, flange bearing, mm - W300FM
iglidur® W300, flange bearing, mm - W300FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WFM-1012-12
  • Material: iglidur® W300
  • Form: Shop flanged bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • d3 18 mm
    • b1 12 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Resistant to dirt and dust
iglidur® W300 | The endurance classic, very wear-resistant on (almost) all shafts
iglidur® W300 offers high wear resistance, even in rough shafts or very abrasive ambient media. This material is the most tolerant of these external effects out of all the iglidur® range.Typical applications

Vending machinery
Printing industry
Wood industry
Machine tools

Find more applications here:
Industry solutions
 
When to use it?
  • When especially high service life is necessary
  • When low coefficient of dynamic friction and high wear resistance are required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact us

Contact details

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h