Shop trapezoidal lead screw range

Dryspin® trapezoidal lead screws, manufactured to DIN 103 standards, offer self‑locking performance with right‑hand, left‑hand, and reverse thread options in single‑ and two‑start designs. Available in steel, stainless steel, and aluminium, they cover diameters from 6 mm to 50 mm and pitches from 1.5 mm to 8 mm, with more than 5,000 standard variants in stock. Corrosion‑resistant materials, wear‑optimized polymer nuts, and precise geometries ensure long service life and high efficiency, while an online configurator enables rapid customization for specific engineering requirements.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Opening hours