PACOF: split protective hoses

I-PACOF-07B product image
igus-icon-lupe
I-PACOF-07B technical drawing
igus-icon-lupe
1 from 2
I-PACOF-07B product image
I-PACOF-07B technical drawing
  • Specially modified polyamide 6, good positive locking up to IP50
  • Self-extinguishing, free of halogens and cadmium
  • Temperature range: -40°C to 100°C; short-term + 130°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-PACOF-07B
7

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h