1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: ZTM-1430-015
- Material: iglidur® Z
- igus-icon-infoParts made of the material iglidur® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
- Shape: Thrust washers
- Dimensions:
- d1 14 mm
- d2 30 mm
- d4 25 mm
- d5 2 mm
- s 1.5 mm
- h 1 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Maximum service life under extreme conditions - Wear-resistant & impact-resistant even under high loads and temperatures
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
iglidur® Z | Longest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
Typical application areas
Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry
Here you will find further possible applications:
Industry solutions
Use our filter options to find the suitable product
- Excellent wear resistance especially with high loads
- High thermal resistance
- For extreme loads
- For high surface speeds
- Resistant to edge pressure
- Lubrication and maintenance-free
- Standard range from stock
Typical application areas
Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?