1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JFM-1214-12
- Material: iglidur® J
- Shape: Shop flanged bearings
- Dimensions:
- d1 12 mm
- d2 14 mm
- d3 20 mm
- b1 12 mm
- b2 1 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould resistant according to DIN EN ISO 846
iglidur® J | The versatile endurance runner
iglidur® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J is not suitable for extreme loads.
Typical application areas
- Vending machinery
- Printing industry
- Beverage industry
- Aviation
- Cleanroom
When to use it?
- At high speeds
- When highest wear resistance is required at low to medium pressure loads
- When lowest wear is required with a variety of different shafts
- When low coefficients of friction in dry operation is required
- When the material should be vibration-dampening
- When good chemical resistance is required
- Best behaviour with soft shafts
- Low moisture absorption
When not to use it?
- If high pressure loads occur
- If short-term temperatures greater than +120°C occur
- If a cost-effective material is required for occasional movements
Unsure if it fits?