Sensorblocksets for EC.P

IS.EC.P.SU.DMS.L5.F.01 product image
igus-icon-lupe
IS.EC.P.SU.DMS.L5.F.01 product image
igus-icon-lupe
1 from 2
IS.EC.P.SU.DMS.L5.F.01 product image
IS.EC.P.SU.DMS.L5.F.01 product image
Sensor blocks and the corresponding counterparts ("dummy blocks") for the Push/Pull Detection System EC.P.

Please note that the sensor sets are only compatible with the latest generation of i.Sense modules. Please contact us if you are planning to replace existing systems.
igus-icon-lieferzeitIS.EC.P.SU.DMS.L5.F.01
E4Q.58 / H4Q.58 / E4.56 / H4.56 / R4.56 / 15050 / 15250 / 4040C / basic flizz 3500