- Increased protection, more stability and more precise fastenin
- Robust design saves maintenance and replacement costs in the long term thanks to durability and lubricant-free operation
- Stroke: 50- 250 mm
- Max. dynamic load: 300 N
- Nominal torque: 2.05 Nm
- Spindle pitch: 2 mm
- Feed TR spindle: 0.5 mm/revolution
Compared to our standard Apiro, the increase in axial force absorption for our Heavy-Duty Apiro is 400 %..

 1.jpg)