Energy chain 14 series | Openable in the inner radius | Inner height: 20mm

<p>energy chain 14 series</p>
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
1 from 4
<p>energy chain 14 series</p>
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
20 mm
Max. cable diameter
Max. cable diameter
16 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£31.40
£31.40 / mplus VAT and shipping charges
Usually shipped within 1 working day

Parts list

(1)
e-chain®
Part No. : 14.1.028.0£31.40
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm