igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
17 mm
Max. cable diameter
14 mm

Opening principle
Openable along inner radius
Inner width [Bi]
63 mm
Bend radius [R]
38 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£45.54 / mplus VAT and shipping charges£45.54
Full metres usually shipped within 12 working days (+4 days for part metres)
Parts list
(1)e-chain®
Part No. : B15i.5.038.0£45.54
Energy chain series B15i | Openable on one side along the inner radius | Inner height: 17mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitB15i.5.038.06338

