igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
5 mm
Max. cable diameter
3 mm

Opening principle
Openable along outer radius
Inner width [Bi]
5 mm
Bend radius [R]
10 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£39.65 / mplus VAT and shipping charges£39.65
Usually shipped within 1 working day
Parts list
(1)e-chain®
Part No. : E03.05.010.0£39.65
Energy chain E03 series | split crossbar along the outer radius | inner height: 5mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE03.05.010.0510
