igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
19 mm
Max. cable diameter
13 mm

Opening principle
Openable along outer radius
Inner width [Bi]
15 mm
Bend radius [R]
28 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
£30.82 / mplus VAT and shipping charges£30.82
Usually shipped within 1 working day
Parts list
(1)e-chain®
Part No. : E14.1.028.0£30.82
Energy chain series E14 | Split crossbars along the outer radius| Inner height: 19mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE14.1.028.01528

