Shop control cables

Control cables are designed for environments with increased loads due to movement or other harsh conditions. They are suitable for narrow radii and low temperatures and are available in UV-resistant, flame-retardant, or halogen-free options. CY cables are screened control cables for 300-500V, protecting against electromagnetic interference, while YY cables are non-screened for general use. All cables are tested in the igus® laboratory for reliable performance and safety and many are in stock, with no MOQ and ready to ship within 24 hours.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or send us a message!

Control cable

The chainflex® control cables are available for the most varied mechanical requirements in various approvals and conformities. Depending on the type of control cable, they are torsion-resistant, suitable for narrow radii or very low temperatures, UV-resistant, flame-retardant and halogen-free. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.

  • Bending radii up to 4xd
  • Shielded / Unshielded
  • Jacket materials: PVC, iguPUR, PUR or TPE

Contact us

Contact details

Daisy Durrant
Daisy Durrant

igus-icon-phone01604677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h