Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm

045 series
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
1 from 4
045 series
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£30.15
£30.15 / mplus VAT and shipping charges
Usually shipped within 1 working day

Parts list

(1)
e-chain®
Part No. : 045.06.018.0£30.15
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h