Energy chain 04 series | One-piece, non-openable | Inner height: 7mm

<p>Energy chain 04 series</p>
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
play icon04.07.015.0 video
igus-icon-lupe
1 from 5
<p>Energy chain 04 series</p>
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
7 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
7 mm
Bend radius [R]
Bend radius [R]
15 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
£27.98
£27.98 / mplus VAT and shipping charges
Full metres usually shipped within 12 working days (+4 days for part metres)

Parts list

(1)
e-chain®
Part No. : 04.07.015.0£27.98
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm

Contact us

Contact details

Justin Leonard
Justin Leonard

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h